IESNA:LM-63-2002
[TEST]P1055252
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DR-S865D830-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 2, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1133
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 34.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
988.4 977.5 972.6 965.3 954.4 938.7 921.7 901.2 878.1 852.7
826.1 798.2 765.5 735.2 702.5 668.6 634.7 599.6 563.2 526.9
490.5 455.4 419.1 382.7 347.6 311.3 272.5 237.4 201.1 165.9
132 100.5 70.3 43.6 19.4 3.6 0
988.4 992 984.7 973.8 958.1 930.2 898.7 860 820 775.2
729.2 680.7 631 579 529.3 479.6 430 381.5 334.3 287.1
242.2 199.9 158.7 123.5 93.3 75.1 58.1 42.4 29.1 18.2
12.1 7.3 4.8 3.6 1.2 1.2 0
988.4 979.9 969 941.1 898.7 846.6 788.5 724.3 657.7 588.7
519.6 451.8 387.6 328.2 268.9 216.8 169.6 130.8 110.2 92.1
76.3 60.6 47.2 36.3 27.9 21.8 17 13.3 10.9 8.5
7.3 4.8 3.6 2.4 2.4 1.2 0
988.4 979.9 959.3 912.1 853.9 783.7 704.9 622.6 536.6 455.4
380.3 312.5 247.1 191.4 146.6 123.5 104.2 87.2 71.5 56.9
44.8 36.3 29.1 24.2 19.4 15.7 13.3 10.9 9.7 7.3
6.1 4.8 3.6 2.4 1.2 1.2 0
988.4 982.3 962.9 909.6 841.8 763.1 673.4 583.8 494.2 413
340.4 268.9 207.1 157.5 130.8 110.2 92.1 75.1 60.6 48.4
38.8 31.5 25.4 21.8 18.2 14.5 12.1 9.7 8.5 7.3
4.8 3.6 3.6 2.4 1.2 1.2 0
